IESNA:LM-63-2002
[TEST]P1055580
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3536
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2016.4 1999.8 1990.8 1977.2 1956.1 1927.4 1895.7 1859.6 1817.3 1772.1
1722.3 1668 1609.2 1548.9 1485.5 1420.7 1354.3 1283.4 1212.6 1141.7
1067.8 995.4 924.5 850.6 772.2 701.3 625.9 549 472.1 396.6
319.7 250.4 184 120.7 64.9 22.6 0
2016.4 2025.4 2014.9 1995.3 1962.1 1916.9 1868.6 1814.3 1754 1690.6
1618.2 1545.9 1470.4 1390.5 1309.1 1226.1 1141.7 1057.2 972.8 886.8
803.8 722.4 642.5 564 488.6 417.8 346.9 288.1 242.8 200.6
159.9 123.7 92 63.3 39.2 16.6 0
2016.4 2005.8 1986.2 1942.5 1889.7 1826.4 1755.5 1672.5 1585.1 1490.1
1392 1292.5 1189.9 1091.9 995.4 901.9 812.9 726.9 647 571.6
500.7 441.9 398.2 354.4 313.7 277.5 242.8 211.1 181 152.3
126.7 101 78.4 55.8 36.2 16.6 0
2016.4 2007.4 1968.1 1913.8 1844.5 1760 1669.5 1567 1450.8 1331.7
1218.6 1107 998.4 897.4 805.4 717.9 636.4 559.5 499.2 457
417.8 380.1 339.3 307.7 274.5 245.8 217.2 190 164.4 141.8
117.6 95 73.9 52.8 33.2 15.1 0
2016.4 2013.4 1981.7 1918.4 1838.4 1749.5 1646.9 1532.3 1408.6 1288
1168.8 1051.2 944.1 844.6 754.1 669.6 592.7 526.3 482.6 441.9
402.7 369.5 331.8 298.6 270 241.3 214.2 188.5 162.9 138.7
116.1 93.5 72.4 52.8 34.7 16.6 0
